IESNA:LM-63-2002
[TEST]P948708
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15921
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1868 2338.9 2764.6 3094.2 3362.9 3515 3586.5 3612 3741 4017.1
4473.2 5049.3 5616.4 6069.2 6465.4 6827 7055.4 7113.8 6973.3 6617.4
5899.1 4657.3 3844.5 3219.9 2550.1 1794.1 1179.3 826.8 645.1 557.2
505.4 424.9 360 124.9 60.8 9.9 0
1868 2355.4 2785.2 3120.5 3367.1 3533.9 3619.4 3643.2 3750 3999
4420.6 4985.2 5541.6 6010.1 6410.3 6771.9 7043.1 7140.9 7051.3 6749.7
6149.8 5002.5 3999.9 3358.8 2697.3 1956 1286.2 867.9 665.7 576.9
510.4 431.5 363.3 154.5 64.9 12.3 0
1868 2334.8 2756.4 3095 3358.8 3550.3 3656.3 3701.5 3785.4 4008.9
4368 4869.4 5403.6 5874.5 6255 6559.1 6844.2 6983.1 6947.8 6707
6224.6 5436.4 4333.5 3564.3 2907.6 2189.4 1462 971.4 718.3 596.7
526.8 458.6 392.8 300 152.9 18.1 0
1868 2334.8 2744.1 3081.9 3363.8 3579.9 3724.6 3800.2 3879.1 4051.6
4318.7 4707.5 5169.3 5612.3 5969 6261.6 6507.3 6706.2 6759.6 6680.7
6390.6 5852.3 5096.2 4201.2 3358.8 2610.1 1825.3 1168.6 797.2 606.5
523.5 454.5 387.9 309 217 84.6 0
1868 2265.8 2662.7 3009.6 3307.1 3570 3779.6 3918.5 4007.3 4143.7
4365.6 4650.8 5019.8 5395.3 5733.1 6024 6260.7 6471.1 6620.7 6661
6581.2 6336.3 5861.3 5143 4303.9 3446.8 2568.2 1693 1063.5 713.4
544.1 483.2 420 320.5 216.1 67.4 0
1868 2229.6 2588 2925.7 3238 3527.3 3790.3 3998.2 4139.6 4271.9
4437.9 4676.2 4952.4 5280.3 5610.7 5939.4 6218.8 6437.4 6602.6 6739
6845.1 6809.7 6661 6323.2 5739.7 4983.6 4011.4 3076.1 2068.6 1277.1
828.4 566.2 410.1 248.2 124.9 32.9 0
1868 2160.6 2472.1 2790.1 3099.1 3402.4 3695 3955.5 4171.6 4345
4520.9 4713.2 4924.4 5187.4 5489 5830.9 6182.7 6522.1 6822.9 7087.5
7328.3 7592.9 7712.1 7786.1 7769.6 7434.3 6794.1 5774.2 4424.8 2997.2
1730 898.3 458.6 264.6 129 44.4 0
1868 2108 2357.8 2630.7 2913.4 3180.5 3467.3 3745.9 4013.8 4250.5
4487.2 4706.6 4905.5 5120 5345.2 5586.8 5867.1 6184.3 6531.1 6899.3
7301.2 7878.1 8344.1 8628.4 8952.2 9186.5 9216.9 8902.1 8083.6 6758.8
4924.4 3178 1619.8 660.8 235.9 46 0
1868 2013.5 2189.4 2393.2 2616.7 2853.4 3094.2 3332.5 3568.4 3810.8
4064.8 4299.8 4555.4 4822.5 5100.3 5378.9 5687.9 6034.7 6418.5 6853.3
7361.2 8131.2 8895.5 9419 10087.2 10873.7 11715.2 12276.6 12156.6 11026.5
8699.9 5640.2 2392.4 730.6 230.1 47.7 0
1868 1997.1 2172.1 2359.5 2570.7 2794.2 3022.7 3250.4 3475.5 3704
3929.2 4162.6 4409.1 4676.2 4952.4 5239.2 5558.1 5910.6 6305.1 6754.7
7261.7 8077 8847 9414.1 10128.3 10985.5 11904.3 12489.4 12378.5 11176.9
8648.2 5288.5 2026.6 559.7 180.8 41.1 0
1868 1934.6 2025 2146.6 2293.7 2454 2615.9 2786 2961.9 3139.4
3318.6 3503.5 3690 3887.3 4099.3 4323.7 4570.2 4849.6 5186.6 5571.2
6039.7 6784.2 7348.8 7906 8585.7 9403.4 10171 10503.9 10156.2 8830.6
6518.8 3628.4 1046.2 219.4 73.1 16.4 0
1868 1888.6 1939.5 2012.7 2113.8 2223.1 2342.2 2464.7 2588.8 2721.1
2850.1 2974.2 3102.4 3229.8 3364.6 3506.8 3656.3 3838 4048.4 4321.2
4715.7 5205.5 5539.2 5912.3 6358.5 6845.1 7177.1 7061.2 6481 5392.9
3894.7 1992.9 650.1 194 66.6 15.6 0
1868 1847.5 1854.9 1888.6 1943.6 2000.3 2075.1 2149.1 2222.2 2298.7
2365.2 2425.2 2475.4 2521.4 2553.4 2574 2594.5 2608.5 2631.5 2684.9
2813.1 2888.7 2902.7 2930.7 2974.2 3013.7 2906 2564.9 2078.4 1540.1
1047 593.4 297.5 125.7 60.8 21.4 0
1868 1761.2 1697.9 1665 1661.7 1674.9 1697.1 1721.7 1739 1749.7
1748.9 1728.3 1696.3 1651.1 1591.1 1517.9 1430 1338.8 1254.9 1176.9
1096.3 1024.8 964.8 915.5 872.8 829.2 775 701.8 600.8 465.2
338.6 249 172.6 110.9 63.3 18.1 0
1868 1681.5 1565.6 1514.6 1502.3 1513 1536 1560.7 1573 1569.7
1552.4 1522 1477.7 1422.6 1358.5 1292.7 1224.5 1156.3 1088.9 1015
940.2 872.8 823.5 793.9 782.4 784 782.4 759.4 702.7 608.2
462.7 318.9 223.5 147.1 73.1 16.4 0
1868 1619 1479.3 1424.2 1426.7 1457.9 1492.4 1514.6 1516.3 1501.5
1472.7 1431.6 1383.1 1327.3 1268.1 1209.7 1148.1 1083.2 1016.6 955
908.1 867.9 840.7 823.5 808.7 791.4 764.3 736.4 701.8 646.8
563 442.1 290.1 160.3 76.4 16.4 0
1868 1559 1415.2 1378.2 1401.2 1444 1477.7 1494.1 1487.5 1462
1422.6 1375.7 1321.5 1268.1 1211.4 1156.3 1118.5 1073.3 1016.6 971.4
941 900.7 837.4 787.3 754.4 722.4 689.5 656.6 627.1 599.9
567.9 516.1 422.4 323.8 189.8 46 0
1868 1525.3 1381.5 1361 1400.4 1441.5 1475.2 1485.1 1469.4 1429.2
1380.7 1325.6 1266.4 1213.8 1168.6 1143.2 1112.8 1081.5 1051.1 983.7
923.7 876.1 828.4 784 738 697.7 658.3 622.1 584.3 540.8
498 459.4 402.7 347.6 243.3 94.5 0
1868 1496.6 1360.1 1357.7 1401.2 1440.7 1470.3 1473.5 1449.7 1406.2
1351.1 1290.3 1236 1185.9 1152.2 1123.4 1086.5 1036.3 992 938.5
897.4 851.4 806.2 765.1 730.6 695.3 657.5 618.8 573.6 523.5
468.4 420 357.5 270.4 179.2 74.8 0
1868 1480.1 1349.5 1356.8 1404.5 1443.1 1469.4 1464.5 1434.1 1382.3
1318.2 1258.2 1207.3 1168.6 1150.6 1107 1039.6 961.5 930.3 904
857.2 821 789.8 743.8 709.2 682.1 646.8 604.9 554.7 499.7
439.7 413.4 355.9 232.6 169.3 103.6 0
1868 1476.8 1342.9 1357.7 1405.3 1444.8 1468.6 1462 1425.1 1366.7
1301.8 1242.6 1192.5 1168.6 1140.7 1085.6 987 922.1 905.7 873.6
832.5 788.1 746.2 714.2 694.4 677.2 645.1 605.7 558 503
444.6 459.4 366.5 244.9 186.6 69 0
1868 1476.8 1342.1 1360.1 1406.2 1445.6 1467.8 1464.5 1428.3 1367.5
1301.8 1241.8 1191.7 1169.5 1138.2 1082.4 979.6 922.9 909.8 872.8
830.1 781.6 747 704.3 698.6 677.2 644.3 605.7 561.3 502.1
446.3 452.8 314.8 253.1 184.1 66.6 0
